(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless steel slit coupling clamping type (Part Numbers)

Stainless steel slit coupling clamping type

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBAS-39C-10K4X12K4

 
Part Number
SRBAS-39C-10K4X12K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 155.85

1 Piece(s) 13 Day(s) or more 105.01~10.0010123943High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.2Aluminum4.0X10-5±0.4Both sides keywayK441.8K441.8

Loading...

  1. 1

Basic Information

Application Stepping Motor Max. Rotational Speed Range(r/min) 2001~4000 Body Material Stainless Steel
Allowable Lateral Misalignment(mm) 0.25 Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBAS-39C-10K4X12K4 in the Stainless steel slit coupling clamping type series.

Similar Part Numbers

Part Number
SRBAS-39C-10K3X12
SRBAS-39C-10K3X12K4
SRBAS-39C-10K3X12K5
SRBAS-39C-10K4X12K5
SRBAS-39C-10K4X14
SRBAS-39C-10K4X14K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 152.48

1 Piece(s) 13 Day(s) or more 105.01~10.0010123943Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.2Aluminum4.0X10-5±0.4One Side Key WayK331.4---

SGD 155.85

1 Piece(s) 13 Day(s) or more 105.01~10.0010123943Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.2Aluminum4.0X10-5±0.4Both sides keywayK331.4K441.8

SGD 155.85

1 Piece(s) 13 Day(s) or more 105.01~10.0010123943Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.2Aluminum4.0X10-5±0.4Both sides keywayK331.4K552.3

SGD 155.85

1 Piece(s) 13 Day(s) or more 105.01~10.0010123943Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.2Aluminum4.0X10-5±0.4Both sides keywayK441.8K552.3

SGD 152.48

1 Piece(s) 13 Day(s) or more 105.01~10.0010143943Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.2Aluminum4.0X10-5±0.4One Side Key WayK441.8---

SGD 155.85

1 Piece(s) 13 Day(s) or more 105.01~10.0010143943Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.2Aluminum4.0X10-5±0.4Both sides keywayK441.8K552.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)