(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Slit Coupling Clamping Type SRBMS (Part Numbers)

Stainless Slit Coupling Clamping Type SRBMS

Clamping type slit coupling that has a low moment of inertia and is stable even at high rotations.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·A short type with high torsional rigidity and torque tolerance.
·It has identical forward/reverse rotation characteristics, requires no repairs, and has high oil and chemical resistance.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, and speed reducers.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBMS-22C-5X6.35K3

 
Part Number
SRBMS-22C-5X6.35K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 52.07

1 Piece(s) 13 Day(s) or more 101.01~3.0056.3522.22010001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant1.617000-Aluminum3.1X10-6±0.15One Side Key Way---K331.4

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Stainless Steel Allowable Angular Misalignment(deg) 1
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBMS-22C-5X6.35K3 in the Stainless Slit Coupling Clamping Type SRBMS series.

Similar Part Numbers

Part Number
SRBMS-12C-3X5K2
SRBMS-12C-4X4
SRBMS-12C-4X5
SRBMS-22C-5X6K2
SRBMS-22C-5X6K3
SRBMS-22C-5X8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 42.93

1 Piece(s) 13 Day(s) or more 101.01~3.003512.71410001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.320000-Aluminum2.4X10-7±0.15One Side Key Way---K221

SGD 39.55

1 Piece(s) 12 Day(s) or more 101.01~3.004412.71410001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.320000-Aluminum2.4X10-7±0.15No Keyway------

SGD 39.55

1 Piece(s) 12 Day(s) or more 101.01~3.004512.71410001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.320000-Aluminum2.4X10-7±0.15No Keyway------

SGD 52.07

1 Piece(s) 13 Day(s) or more 101.01~3.005622.22010001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small1.617000-Aluminum3.1X10-6±0.15One Side Key Way---K221

SGD 52.07

1 Piece(s) 13 Day(s) or more 101.01~3.005622.22010001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small1.617000-Aluminum3.1X10-6±0.15One Side Key Way---K331.4

SGD 48.68

1 Piece(s) 12 Day(s) or more 101.01~3.005822.22010001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small1.617000-Aluminum3.1X10-6±0.15No Keyway------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)