(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Clamping type slit coupling that has a low moment of inertia and is stable even at high rotations.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·It has high torsional rigidity and torque tolerance, as well as high oil and chemical resistance.
·A long type, identical forward/reverse rotation characteristics, no need for repair.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, speed reducers, etc.
Japanese Only
Part Number
Configured Part Number is shown.
SRBB-32C-8X12
Part Number |
---|
SRBB-32C-8X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 33.47 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 8 | 12 | 31.8 | 44 | 4001~10000 | High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 2.6 | 5000 | 0.02~0.2 | 0.2 | Aluminum | 1.0X10-5 | ±0.4 | No Keyway | - | - | - | - | - | - |
Loading...
Application | Stepping Motor | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 2.5 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SRBB-32C-8X12 in the Slit-shaped coupling, Clamping Long type series.
Part Number |
---|
SRBB-32C-10K3X11 |
SRBB-32C-10K3X11K4 |
SRBB-32C-10K3X12 |
SRBB-32C-8X12K4 |
SRBB-32C-8X12K5 |
SRBB-32C-8X14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 36.84 | 1 Piece(s) | 13 Day(s) or more | 10 | 1.01~3.00 | 10 | 11 | 31.8 | 44 | 4001~10000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 2.6 | 5000 | 0.02~0.2 | 0.2 | Aluminum | 1.0X10-5 | ±0.4 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
SGD 40.23 | 1 Piece(s) | 13 Day(s) or more | 10 | 1.01~3.00 | 10 | 11 | 31.8 | 44 | 4001~10000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 2.6 | 5000 | 0.02~0.2 | 0.2 | Aluminum | 1.0X10-5 | ±0.4 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
SGD 36.84 | 1 Piece(s) | 13 Day(s) or more | 10 | 1.01~3.00 | 10 | 12 | 31.8 | 44 | 4001~10000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 2.6 | 5000 | 0.02~0.2 | 0.2 | Aluminum | 1.0X10-5 | ±0.4 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
SGD 36.84 | 1 Piece(s) | 13 Day(s) or more | 10 | 1.01~3.00 | 8 | 12 | 31.8 | 44 | 4001~10000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 2.6 | 5000 | 0.02~0.2 | 0.2 | Aluminum | 1.0X10-5 | ±0.4 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
SGD 36.84 | 1 Piece(s) | 13 Day(s) or more | 10 | 1.01~3.00 | 8 | 12 | 31.8 | 44 | 4001~10000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 2.6 | 5000 | 0.02~0.2 | 0.2 | Aluminum | 1.0X10-5 | ±0.4 | One Side Key Way | - | - | - | K5 | 5 | 2.3 | ||
SGD 33.47 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.01~3.00 | 8 | 14 | 31.8 | 44 | 4001~10000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 2.6 | 5000 | 0.02~0.2 | 0.2 | Aluminum | 1.0X10-5 | ±0.4 | No Keyway | - | - | - | - | - | - |
How can we improve?
How can we improve?