(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Coupling Clamping Type SRBA (Part Numbers)

Slit Coupling Clamping Type SRBA

Clamping type slit coupling that has a low moment of inertia and is stable even at high rotations.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·It has high torsional rigidity and torque tolerance, as well as high oil and chemical resistance.
·A long type, identical forward/reverse rotation characteristics, no need for repair.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, speed reducers, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBA-32C-11X12K5

 
Part Number
SRBA-32C-11X12K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 31.98

1 Piece(s) 13 Day(s) or more 101.01~3.00111231.8394001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant2.650000.02~0.20.2Aluminum1.0X10-6±0.4One Side Key Way---K552.3

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Aluminum Allowable Angular Misalignment(deg) 2.5
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBA-32C-11X12K5 in the Slit Coupling Clamping Type SRBA series.

Similar Part Numbers

Part Number
SRBA-32C-10K3X11
SRBA-32C-10K3X11K4
SRBA-32C-10K3X12
SRBA-32C-11X14
SRBA-32C-11X14K5
SRBA-32C-11X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 31.98

1 Piece(s) 13 Day(s) or more 101.01~3.00101131.8394001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2.650000.02~0.20.2Aluminum1.0X10-6±0.4One Side Key WayK331.4---

SGD 35.36

1 Piece(s) 13 Day(s) or more 101.01~3.00101131.8394001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2.650000.02~0.20.2Aluminum1.0X10-6±0.4Both sides keywayK331.4K441.8

SGD 31.98

1 Piece(s) 13 Day(s) or more 101.01~3.00101231.8394001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2.650000.02~0.20.2Aluminum1.0X10-6±0.4One Side Key WayK331.4---

SGD 28.59

1 Piece(s) 12 Day(s) or more 101.01~3.00111431.8394001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2.650000.02~0.20.2Aluminum1.0X10-6±0.4No Keyway------

SGD 31.98

1 Piece(s) 13 Day(s) or more 101.01~3.00111431.8394001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2.650000.02~0.20.2Aluminum1.0X10-6±0.4One Side Key Way---K552.3

SGD 28.59

1 Piece(s) 12 Day(s) or more 101.01~3.00111531.8394001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2.650000.02~0.20.2Aluminum1.0X10-6±0.4No Keyway------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)