(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Solenoid Lock / Safety Door Switch [D4BL] (Part Numbers)

Solenoid Lock / Safety Door Switch [D4BL]

After the cutting tool stops due to the inertia of the machine, unlock the protective cover using the controller signal, pushbutton switch, etc.
[Features]
· The mechanical lock automatically engages when the operation key is inserted. The mechanism releases the lock only when voltage is applied to the solenoid, realizing high safety.
· It has acquired EN (TÜV) Standards compatible with CE Marking.
· UL/CSA/CCC certified.
· The direct circuit opening mechanism (NC contact side only) is used to open the switch contacts when opening the protective cover. The direct circuit opening certification by EN standards is displayed on the switch cover.
· The release key handles maintenance power outages (power supply failures).
· The main body is made of robust and strong aluminum die-cast, and the inside of the box has protection degree IP67, UL, CSA Type 6P, 13.
· Also equipped with two conduit ports in horizontal and vertical directions.
· A series of display unit types that show operation status at a glance and adjustable operation keys that support double doors.
· By changing the direction of the head in 4 directions, the operation key can be inserted in 4 directions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4BL-2GRD-AT

Part Number
D4BL-2GRD-AT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Main Body External Dimension, Height H
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Mounting system Roller Type Contact format Lock / release system

SGD 618.00

1 Piece(s) 4 Day(s) or more -AC100/125V / AC120/240V42.6--LED (Orange / Green)-----G1/24-Directional Mounting-2 NC + 2 NCMechanical Lock

Loading...

  1. 1

Basic Information

Main Body Size Standard Environment Standard Operating Temperature Range(°C) -10::55
Acquired Standards EN Protection Structure IP67 Force Required for Push Side O.F.(N) 19.61
Motion to Switching P.T.(mm) 20 Contact Type Mutual insulation double-throw Mechanical Life(10,000 times) 100
Mechanical Operation Frequency(times/min or Less) 30 Rated Conductance Current(A) 10 Main Body External Dimension, Width W(mm) 123.5
Main Body External Dimension, Length L(mm) 116.5 Specification of Terminal Ground Terminal Details Type Main Body
Direction of Operation Slow Action

Please check the type/dimensions/specifications of the part D4BL-2GRD-AT in the Solenoid Lock / Safety Door Switch [D4BL] series.

Similar Part Numbers

Part Number
D4BL-1CRA
D4BL-1CRA-A
D4BL-1CRG-A
D4BL-1DRA-A
D4BL-2CRA
D4BL-2CRA-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Main Body External Dimension, Height H
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Mounting system Roller Type Contact format Lock / release system

SGD 268.61

1 Piece(s) 4 Day(s) or more [Others] Cam arm typeAC240/250V / AC100/125V46.3--NA-----Pg13.54-Direction Mounting-1NC/1NO+1NCMechanical Lock

SGD 338.35

1 Piece(s) 4 Day(s) or more [Others] Cam arm typeAC240/250V / AC100/125V46.3--LED (Orange/Green)-----Pg13.54-Direction Mounting-1NC/1NO+1NCMechanical Lock

SGD 349.33

1 Piece(s) 7 Day(s) or more [Others] Cam arm typeAC240/250V / AC100/125V46.3--LED (Orange/Green)-----Pg13.54-Direction Mounting-1NC/1NO+1NCMechanical Release

SGD 360.61

1 Piece(s) 4 Day(s) or more [Others] Cam arm typeAC240/250V / AC100/125V46.3--LED (Orange/Green)-----Pg13.54-Direction Mounting-2NC+1NCMechanical Lock

SGD 431.93

1 Piece(s) 4 Day(s) or more -AC120/240V / AC100/125V46.3--Not Included-----G1/24-Directional Mounting-1 NC / 1 NO + 1 NCMechanical Lock

SGD 540.79

1 Piece(s) 4 Day(s) or more -AC120/240V / AC100/125V46.3--LED (Orange / Green)-----G1/24-Directional Mounting-1 NC / 1 NO + 1 NCMechanical Lock

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)