(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oldham Coupling - Clamping Type - (Part Numbers)

Oldham Coupling - Clamping Type -

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SOH-43C-8K4X8

 
Part Number
SOH-43C-8K4X8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 63.12

1 Piece(s) 9 Day(s) or more 1088435210.01~20.00Backlash 0 / Vibration Absorption / Small2001~4000-1.531.1~3.04000PolyacetalAluminum0.24.3X10-5One Side Key WayK441.8---

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Product Category Coupling body Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOH-43C-8K4X8 in the Oldham Coupling - Clamping Type - series.

Similar Part Numbers

Part Number
SOH-16C-3X5
SOH-16C-3X5K2
SOH-16C-3X6
SOH-43C-8K4X8K2
SOH-43C-8K4X8K3
SOH-43C-8K4X8K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 21.29

1 Piece(s) 8 Day(s) or more 10351623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

SGD 23.55

1 Piece(s) 9 Day(s) or more 10351623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7One Side Key Way---K221

SGD 21.29

1 Piece(s) 8 Day(s) or more 10361623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

SGD 65.37

1 Piece(s) 9 Day(s) or more 1088435210.01~20.00Backlash 0 / Small / Vibration Absorption2001~4000-1.531.1~3.04000PolyacetalAluminum0.24.3X10-5Both sides keywayK441.8K221

SGD 65.37

1 Piece(s) 9 Day(s) or more 1088435210.01~20.00Backlash 0 / Small / Vibration Absorption2001~4000-1.531.1~3.04000PolyacetalAluminum0.24.3X10-5Both sides keywayK441.8K331.4

SGD 65.37

1 Piece(s) 9 Day(s) or more 1088435210.01~20.00Backlash 0 / Small / Vibration Absorption2001~4000-1.531.1~3.04000PolyacetalAluminum0.24.3X10-5Both sides keywayK441.8K441.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)