(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Coupling -Set Screw Type- (Part Numbers)

Slit Coupling -Set Screw Type-

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRB-26-5X10

 
Part Number
SRB-26-5X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 21.90

1 Piece(s) 12 Day(s) or more 101.01~3.0051026.23010001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant1.5150000.02~0.20.2Aluminum3.4X10-6±0.4No Keyway------

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Aluminum Allowable Angular Misalignment(deg) 2.5
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRB-26-5X10 in the Slit Coupling -Set Screw Type- series.

Similar Part Numbers

Part Number
SRB-12-3X5K2
SRB-12-4X4
SRB-12-4X5
SRB-26-5X10K3
SRB-26-5X10K4
SRB-26-5X11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 20.13

1 Piece(s) 13 Day(s) or more 100.05~1.003312.71810001~78000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque0.2280000.02~0.20.1Polyacetal8.8X10-8±±0.3One Side Key Way---K221

SGD 16.74

1 Piece(s) 12 Day(s) or more 101.01~3.004412.71810001~78000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small0.2280000.02~0.20.1Aluminum8.8X10-8±0.3No Keyway------

SGD 16.74

1 Piece(s) 12 Day(s) or more 101.01~3.004512.71810001~78000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small0.2280000.02~0.20.1Aluminum8.8X10-8±0.3No Keyway------

SGD 25.28

1 Piece(s) 13 Day(s) or more 101.01~3.0051026.23010001~78000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small1.5150000.02~0.20.2Aluminum3.4X10-6±0.4One Side Key Way---K331.4

SGD 25.28

1 Piece(s) 13 Day(s) or more 101.01~3.0051026.23010001~78000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small1.5150000.02~0.20.2Aluminum3.4X10-6±0.4One Side Key Way---K441.8

SGD 21.90

1 Piece(s) 12 Day(s) or more 101.01~3.0051126.23010001~78000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small1.5150000.02~0.20.2Aluminum3.4X10-6±0.4No Keyway------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)