(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Clamping type rigid coupling with a completely integrated structure.
[Features]
・ Backlash 0.
·Excellent oil and chemical resistance that requires no repair.
・ Lightweight and minimal moment of inertia.
[Applications]
·Available for full coupling of two axes.
Japanese Only
Part Number
Configured Part Number is shown.
SRGL-16C-3X4
Part Number |
---|
SRGL-16C-3X4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 22.82 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 3 | 4 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 0.4 | 9000 | Aluminum | 3.4X10-7 | No Keyway | - | - | - | - | - | - |
Loading...
Application | Servo Motor / Stepping Motor / Encoder | Body Material | Aluminum | Allowable Lateral Misalignment(mm) | 0 |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |
Please check the type/dimensions/specifications of the part SRGL-16C-3X4 in the Rigid-shaped coupling, Clamping Long type series.
Part Number |
---|
SRGL-16C-3X3 |
SRGL-16C-3X5 |
SRGL-16C-3X5K2 |
SRGL-16C-3X6 |
SRGL-16C-3X6K2 |
SRGL-16C-3X6K3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 22.82 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 3 | 3 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | No Keyway | - | - | - | - | - | - | ||
SGD 22.82 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 3 | 5 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | No Keyway | - | - | - | - | - | - | ||
SGD 25.07 | 1 Piece(s) | 13 Day(s) or more | 10 | 0.05~1.00 | 3 | 5 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
SGD 22.82 | 1 Piece(s) | 7 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | No Keyway | - | - | - | - | - | - | ||
SGD 25.07 | 1 Piece(s) | 13 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
SGD 25.07 | 1 Piece(s) | 13 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 |
How can we improve?
How can we improve?