(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe Parts, Stainless Steel, Long Bracket, One-Way (00037118)

Pipe Parts, Stainless Steel, Long Bracket, One-Way 00037118

Type: Barrier-free, handrail pipe related goods · Barrier-free, handrail pipe related goods Type: Brackets, accessories
· Material: SUS304 stainless steel
· Width (mm): 56

PDF

Japanese Only

Part Number

Configured Part Number is shown.

00037118

 
Part Number
00037118
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Size
(mm)
Length
(mm)
Depth
(mm)
Inside Dimension
(mm)
O.D.
(mm)

SGD 22.26

1 Piece(s) 4 Day(s) or more 2530032.5φ2636

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories Material SUS304 Stainless Width(mm) 56

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)