(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Angled-Kun, Joint Metal Fitting (Hot Dip Galvanizing) (Part Numbers)

Angled-Kun, Joint Metal Fitting (Hot Dip Galvanizing)

[Features]
・ Joint fitting is a connection fitting for free angle L40 (3.2 × 40 × 40)
・ The machine base and bracket can be assembled by using the free angle and each joint fitting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-501540-NO1
N-501540-NO2
N-501540-NO3-L
N-501540-NO3-R
N-501540-NO4
N-501540-NO5
N-501540-NO6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Specifications

SGD 13.04

1 Piece(s) 9 Day(s) or more 100X100Corner No.1

SGD 13.29

1 Piece(s) 9 Day(s) or more 100X100Through Corner No. 2

SGD 12.43

1 Piece(s) 9 Day(s) or more 11X25Stopper Left No.3

SGD 12.43

1 Piece(s) 9 Day(s) or more 70Stopper Right No.3

SGD 18.47

1 Piece(s) 9 Day(s) or more 181Three-Direction Through Corner No.4

SGD 20.44

1 Piece(s) 9 Day(s) or more 115Four-Direction Through Corner No.5

SGD 13.17

1 Piece(s) 9 Day(s) or more 95Xφ12Plinth No.6

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Hot Dip Galvanizing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)