(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Clamp - Latch Type - Flanged Base, U-Shaped Hook, GH-40820

Toggle Clamp - Latch Type - Flanged Base, U-Shaped Hook, GH-40820

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Product appearance and dimensional drawing

Toggle Clamp - Latch Type - Flanged Base, U-Shaped Hook, GH-40820
Toggle Clamp - Latch Type - Flanged Base, U-Shaped Hook, GH-40820

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Latch Plate Supplied
GH-408202000.11GH-40820-LP
Part Number
GH-40820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.83

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Tension type Tightening Force(N) 2000 Attaching Method Flange Base
Body Material SS400 Tightening Force (Range Selectable)(N) 2000~3099

Please check the type/dimensions/specifications of the part GH-40820 in the Toggle Clamp - Latch Type - Flanged Base, U-Shaped Hook, GH-40820 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)