(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Clamp - Vertical-Handled - Solid Arm (Flange Base) GH-11502-C

Toggle Clamp - Vertical-Handled - Solid Arm (Flange Base) GH-11502-C
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GH-11502-C

Product appearance and dimensional drawing

Toggle Clamp - Vertical-Handled - Solid Arm (Flange Base) GH-11502-C
Toggle Clamp - Vertical-Handled - Solid Arm (Flange Base) GH-11502-C

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-11502-C15095 / 18575 / 1100.186SA-065010 + NC-06
Part Number
GH-11502-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.12

1 Piece(s)Available 10 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 1500 Body Material SS400
Clamp Screw Size M6 Clamp Screw Material Steel + NBR (separable) Product Category Main Body
Tightening Force (Range Selectable)(N) 1050~2259 Tip Screw Type NBR (Separable) Bolt With Rubber Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-11502-C in the Toggle Clamp - Vertical-Handled - Solid Arm (Flange Base) GH-11502-C series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)