(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Screw-In Malleable Cast Iron Pipe Fitting, Reducing Tee with Collar (Small Branch Diameter)

Screw-In Malleable Cast Iron Pipe Fitting, Reducing Tee with Collar (Small Branch Diameter)

[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BRT-B-1/2X1/2X1/4
BRT-B-1/2X1/2X3/8
BRT-B-1X1X3/8
BRT-B-3/4X3/4X1/4
BRT-B-3/4X3/4X3/8
BRT-B-3/8X3/8X1/4
BRT-B-3/8X3/8X1/8
BRT-B-3X3X1
BRT-B-3X3X1/2
BRT-B-3X3X2
BRT-B-3X3X3/4
BRT-B-3X3X11/2
BRT-B-3X3X11/4
BRT-B-3X3X21/2
BRT-B-4X4X1
BRT-B-4X4X1/2
BRT-B-4X4X2
BRT-B-4X4X3
BRT-B-4X4X3/4
BRT-B-4X4X11/2
BRT-B-4X4X11/4
BRT-B-4X4X21/2
BRT-B-5X5X1
BRT-B-5X5X2
BRT-B-5X5X3
BRT-B-5X5X4
BRT-B-5X5X11/2
BRT-B-5X5X11/4
BRT-B-5X5X21/2
BRT-B-6X6X1
BRT-B-6X6X2
BRT-B-6X6X3
BRT-B-6X6X3/4
BRT-B-6X6X4
BRT-B-6X6X5
BRT-B-6X6X11/2
BRT-B-6X6X11/4
BRT-B-6X6X21/2
BRT-B-11/2X11/2X3/8
BRT-B-11/2X11/2X11/4
BRT-B-11/4X11/4X3/8
BRT-B-21/2X21/2X1
BRT-B-21/2X21/2X1/2
BRT-B-21/2X21/2X2
BRT-B-21/2X21/2X3/4
BRT-B-21/2X21/2X11/2
BRT-B-21/2X21/2X11/4
BRT-W-1/2X1/2X1/4
BRT-W-1X1X1/2
BRT-W-1X1X3/4
BRT-W-1X1X3/8
BRT-W-2X2X1
BRT-W-2X2X1/2
BRT-W-2X2X3/4
BRT-W-2X2X11/2
BRT-W-2X2X11/4
BRT-W-3/4X3/4X1/2
BRT-W-3/4X3/4X1/4
BRT-W-3/8X3/8X1/8
BRT-W-3X3X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Surface Treatment Nominal of Thread 3(Different Diameters or Different Type Screw)

-

1 Piece(s) 15 Day(s) or more 1/2B(15A)1/2B(15A)No1/4B(8A)

-

1 Piece(s) 15 Day(s) or more 1/2B(15A)1/2B(15A)No3/8B(10A)

-

1 Piece(s) 17 Day(s) or more 1B(25A)1B(25A)No3/8B(10A)

-

1 Piece(s) 17 Day(s) or more 3/4B(20A)3/4B(20A)No1/4B(8A)

-

1 Piece(s) 15 Day(s) or more 3/4B(20A)3/4B(20A)No3/8B(10A)

-

1 Piece(s) 15 Day(s) or more 3/8B(10A)3/8B(10A)No1/4B(8A)

-

1 Piece(s) 17 Day(s) or more 3/8B(10A)3/8B(10A)No1/8B(6A)

-

1 Piece(s) 89 Day(s) or more 3B(80A)3B(80A)No1B(25A)

-

1 Piece(s) 89 Day(s) or more 3B(80A)3B(80A)No1/2B(15A)

-

1 Piece(s) 89 Day(s) or more 3B(80A)3B(80A)No2B(50A)

-

1 Piece(s) 89 Day(s) or more 3B(80A)3B(80A)No3/4B(20A)

-

1 Piece(s) 89 Day(s) or more 3B(80A)3B(80A)No1 1/2B(40A)

-

1 Piece(s) 89 Day(s) or more 3B(80A)3B(80A)No1 1/4B(32A)

-

1 Piece(s) 89 Day(s) or more 3B(80A)3B(80A)No2 1/2B(65A)

-

6 Piece(s) 17 Day(s) or more 4B(100A)4B(100A)No1B(25A)

-

1 Piece(s) 89 Day(s) or more 4B(100A)4B(100A)No1/2B(15A)

-

1 Piece(s) 89 Day(s) or more 4B(100A)4B(100A)No2B(50A)

-

1 Piece(s) 89 Day(s) or more 4B(100A)4B(100A)No3B(80A)

-

1 Piece(s) 89 Day(s) or more 4B(100A)4B(100A)No3/4B(20A)

-

1 Piece(s) 89 Day(s) or more 4B(100A)4B(100A)No1 1/2B(40A)

-

1 Piece(s) 89 Day(s) or more 4B(100A)4B(100A)No1 1/4B(32A)

-

1 Piece(s) 89 Day(s) or more 4B(100A)4B(100A)No2 1/2B(65A)

-

1 Piece(s) 89 Day(s) or more 5B(125A)5B(125A)No1B(25A)

-

1 Piece(s) 89 Day(s) or more 5B(125A)5B(125A)No2B(50A)

-

1 Piece(s) 89 Day(s) or more 5B(125A)5B(125A)No3B(80A)

-

1 Piece(s) 89 Day(s) or more 5B(125A)5B(125A)No4B(100A)

-

1 Piece(s) 89 Day(s) or more 5B(125A)5B(125A)No1 1/2B(40A)

-

1 Piece(s) 89 Day(s) or more 5B(125A)5B(125A)No1 1/4B(32A)

-

1 Piece(s) 89 Day(s) or more 5B(125A)5B(125A)No2 1/2B(65A)

-

1 Piece(s) 89 Day(s) or more 6B(150A)6B(150A)No1B(25A)

-

1 Piece(s) 89 Day(s) or more 6B(150A)6B(150A)No2B(50A)

-

1 Piece(s) 17 Day(s) or more 6B(150A)6B(150A)No3B(80A)

-

1 Piece(s) 25 Day(s) or more 6B(150A)6B(150A)No3/4B(20A)

-

1 Piece(s) 17 Day(s) or more 6B(150A)6B(150A)No4B(100A)

-

1 Piece(s) 17 Day(s) or more 6B(150A)6B(150A)No5B(125A)

-

1 Piece(s) 89 Day(s) or more 6B(150A)6B(150A)No1 1/2B(40A)

-

1 Piece(s) 89 Day(s) or more 6B(150A)6B(150A)No1 1/4B(32A)

-

1 Piece(s) 17 Day(s) or more 6B(150A)6B(150A)No2 1/2B(65A)

-

1 Piece(s) 17 Day(s) or more 1 1/2B(40A)1 1/2B(40A)No3/8B(10A)

-

1 Piece(s) 15 Day(s) or more 1 1/2B(40A)1 1/2B(40A)No1 1/4B(32A)

-

1 Piece(s) 17 Day(s) or more 1 1/4B(32A)1 1/4B(32A)No3/8B(10A)

-

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2 1/2B(65A)No1B(25A)

-

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2 1/2B(65A)No1/2B(15A)

-

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2 1/2B(65A)No2B(50A)

-

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2 1/2B(65A)No3/4B(20A)

-

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2 1/2B(65A)No1 1/2B(40A)

-

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2 1/2B(65A)No1 1/4B(32A)

-

1 Piece(s) 17 Day(s) or more 1/2B(15A)1/2B(15A)Zinc Plating1/4B(8A)

-

1 Piece(s) 17 Day(s) or more 1B(25A)1B(25A)Zinc Plating1/2B(15A)

-

1 Piece(s) 17 Day(s) or more 1B(25A)1B(25A)Zinc Plating3/4B(20A)

-

1 Piece(s) 17 Day(s) or more 1B(25A)1B(25A)Zinc Plating3/8B(10A)

-

1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)Zinc Plating1B(25A)

-

1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)Zinc Plating1/2B(15A)

-

1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)Zinc Plating3/4B(20A)

-

1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)Zinc Plating1 1/2B(40A)

-

1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)Zinc Plating1 1/4B(32A)

-

1 Piece(s) 17 Day(s) or more 3/4B(20A)3/4B(20A)Zinc Plating1/2B(15A)

-

1 Piece(s) 17 Day(s) or more 3/4B(20A)3/4B(20A)Zinc Plating1/4B(8A)

-

1 Piece(s) 17 Day(s) or more 3/8B(10A)3/8B(10A)Zinc Plating1/8B(6A)

-

1 Piece(s) 17 Day(s) or more 3B(80A)3B(80A)Zinc Plating1B(25A)

Loading...

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 1 Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)