(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Pipe Fitting, Reducing Tee (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SUS-RT-1/2X1/4
SUS-RT-1/2X3/8
SUS-RT-1X1/2
SUS-RT-1X1/4
SUS-RT-1X3/4
SUS-RT-1X3/8
SUS-RT-2X1
SUS-RT-2X1/2
SUS-RT-2X3/4
SUS-RT-2X11/2
SUS-RT-2X11/4
SUS-RT-3/4X1/2
SUS-RT-3/4X1/4
SUS-RT-3/4X3/8
SUS-RT-3/8X1/4
SUS-RT-11/2X1
SUS-RT-11/2X1/2
SUS-RT-11/2X3/4
SUS-RT-11/2X3/8
SUS-RT-11/2X11/4
SUS-RT-11/4X1
SUS-RT-11/4X1/2
SUS-RT-11/4X3/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 12.12

1 Piece(s) 11 Day(s) or more 1/2B(15A)1/2B(15A)1/4B(8A)

SGD 12.17

1 Piece(s) 11 Day(s) or more 1/2B(15A)1/2B(15A)3/8B(10A)

SGD 26.43

1 Piece(s) 11 Day(s) or more 1B(25A)1B(25A)1/2B(15A)

SGD 26.43

1 Piece(s) 11 Day(s) or more 1B(25A)1B(25A)1/4B(8A)

SGD 26.60

1 Piece(s) 11 Day(s) or more 1B(25A)1B(25A)3/4B(20A)

SGD 26.43

1 Piece(s) 11 Day(s) or more 1B(25A)1B(25A)3/8B(10A)

SGD 69.69

1 Piece(s) 11 Day(s) or more 2B(50A)2B(50A)1B(25A)

SGD 69.69

1 Piece(s) 11 Day(s) or more 2B(50A)2B(50A)1/2B(15A)

SGD 69.69

1 Piece(s) 11 Day(s) or more 2B(50A)2B(50A)3/4B(20A)

SGD 70.93

1 Piece(s) 11 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)

SGD 69.88

1 Piece(s) 11 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)

SGD 17.69

1 Piece(s) 11 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)

SGD 17.67

1 Piece(s) 11 Day(s) or more 3/4B(20A)3/4B(20A)1/4B(8A)

SGD 17.67

1 Piece(s) 11 Day(s) or more 3/4B(20A)3/4B(20A)3/8B(10A)

SGD 10.94

1 Piece(s) 11 Day(s) or more 3/8B(10A)3/8B(10A)1/4B(8A)

SGD 45.49

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)

SGD 45.49

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1/2B(15A)

SGD 45.49

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)

SGD 45.49

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/8B(10A)

SGD 46.23

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)

SGD 39.85

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1B(25A)

SGD 39.62

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1/2B(15A)

SGD 39.62

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material SCS13
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Operating Temperature Range(°C) -20::40 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)