(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rigid Coupling (SRG Series) (Part Numbers)

Part Number

Configured Part Number is shown.

SRGL-32C-6X8K3

 
Part Number
SRGL-32C-6X8K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

SGD 32.69

1 Piece(s) 13 Day(s) or more 10Servo Motor / Stepping Motor / Encoder1.01~3.006832404001~10000Backlash 0 / Low Inertia Moment / Small / Heat ResistantAluminum2.445000Aluminum1.0X10-5One Side Key Way---K331.4-

Loading...

  1. 1

Basic Information

Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SRGL-32C-6X8K3 in the Rigid Coupling (SRG Series) series.

Similar Part Numbers

Part Number
SRG-16-3X5K2
SRG-16-3X6
SRG-16-3X6K2
SRGL-32C-6X8K4
SRGL-32C-8K2X10
SRGL-32C-8K2X10K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

SGD 15.95

1 Piece(s) 13 Day(s) or more 10-0.05~1.00351622.510001~78000-Steel / aluminum0.322000--3.7X10-7One Side Key Seat---K221600

SGD 13.69

1 Piece(s) 12 Day(s) or more 10-0.05~1.00361622.510001~78000-Steel / aluminum0.322000--3.7X10-7Key Seat Exist------600

SGD 15.95

1 Piece(s) 13 Day(s) or more 10-0.05~1.00361622.510001~78000-Steel / aluminum0.322000--3.7X10-7One Side Key Seat---K221600

SGD 32.69

1 Piece(s) 13 Day(s) or more 10Servo Motor / Stepping Motor / Encoder1.01~3.006832404001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / SmallAluminum2.445000Aluminum1.0X10-5One Side Key Way---K441.8-

SGD 32.69

1 Piece(s) 13 Day(s) or more 10Servo Motor / Stepping Motor / Encoder1.01~3.0081032404001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / SmallAluminum2.445000Aluminum1.0X10-5One Side Key WayK221----

SGD 34.93

1 Piece(s) 13 Day(s) or more 10Servo Motor / Stepping Motor / Encoder1.01~3.0081032404001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / SmallAluminum2.445000Aluminum1.0X10-5Both sides keywayK221K331.4-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)