(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Disc Type Coupling (SD Series) (Part Numbers)

Disc Type Coupling (SD Series)

[Features]
・High torsional rigidity, excellent positioning power
・Used for high precision position control system
・Low moment of inertia
・Semi-permanent life
・Deflection, eccentricity accepted
・The characteristics of positive / reverse are the same
・Single disc, double disc type (can not accommodate eccentric type in case of single type)
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

PDF

Part Number

Configured Part Number is shown.

SDWA-22-7K3X8K2

 
Part Number
SDWA-22-7K3X8K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 31.89

1 Piece(s) 10 Day(s) or more 107822.220Servo Motor / Stepping Motor1.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.130.2Coupling body0.02~0.212000[Others] Others0.21.0X10-6Both sides keywayK331.4K221

Loading...

  1. 1

Basic Information

Type Disc Type Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDWA-22-7K3X8K2 in the Disc Type Coupling (SD Series) series.

Similar Part Numbers

Part Number
SDA-22-3X5
SDA-22-3X5K2
SDA-22-3X6
SDWA-22-7K3X8K3
SDWA-22-7K3X8K4
SDWA-22-7K3X9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 27.41

1 Piece(s) 9 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

SGD 29.64

1 Piece(s) 10 Day(s) or more 103522.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6One Side Key Seat---K221

SGD 27.41

1 Piece(s) 9 Day(s) or more 103622.228.3Servo Motor / Stepping Motor-High accuracy / Backlash 0 / Small--Aluminum1.11.50.12--12000-0.21.3X10-6Key Seat Exist------

SGD 31.89

1 Piece(s) 10 Day(s) or more 107822.220Servo Motor / Stepping Motor1.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.130.2Coupling body0.02~0.212000[Others] Others0.21.0X10-6Both sides keywayK331.4K331.4

SGD 31.89

1 Piece(s) 10 Day(s) or more 107822.220Servo Motor / Stepping Motor1.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.130.2Coupling body0.02~0.212000[Others] Others0.21.0X10-6Both sides keywayK331.4K441.8

SGD 29.63

1 Piece(s) 10 Day(s) or more 107922.220Servo Motor / Stepping Motor1.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.130.2Coupling body0.02~0.212000[Others] Others0.21.0X10-6One Side Key WayK331.4---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)