(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Type Coupling (SRB Series) (Part Numbers)

Slit Type Coupling (SRB Series)

[Features]
・Zero backlash
・Eccentricity, declination, complete end-play absorption (spring of Radical Beam Sit)
・High rigidity aluminum alloy (AL 7075-T6)
・High torsional stiffness and allowable torque
・Low moment of inertia, stability at high rotational speed
・ Static reversal is the same
・Oil resistance, chemical resistance
•Related keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

PDF

Part Number

Configured Part Number is shown.

SRBMS-32C-6K2X6.35K2

Part Number
SRBMS-32C-6K2X6.35K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 73.71

1 Piece(s) 13 Day(s) or more 1066.3531.8303.01~5.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant4001~10000Stainless Steel3.51--10000-±0.152.0X10-5Both key groovesK221K221

Loading...

  1. 1

Basic Information

Type Slit type Application Stepping Motor Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBMS-32C-6K2X6.35K2 in the Slit Type Coupling (SRB Series) series.

Similar Part Numbers

Part Number
SRB-12C-3X5K2
SRB-12C-4X4
SRB-12C-4X5
SRBMS-32C-6K2X6.35K3
SRBMS-32C-6K2X6K2
SRBMS-32C-6K2X6K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 23.47

1 Piece(s) 13 Day(s) or more 103512.7190.05~1.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~78000Aluminum0.22.50.10.02~0.235000-±0.31.05X10-7One Side Key Seat---K221

SGD 20.09

1 Piece(s) 9 Day(s) or more 104412.7190.05~1.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~78000Aluminum0.22.50.10.02~0.235000-±0.31.05X10-7Key Seat Exist------

SGD 20.09

1 Piece(s) 9 Day(s) or more 104512.7190.05~1.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant10001~78000Aluminum0.22.50.10.02~0.235000-±0.31.05X10-7Key Seat Exist------

SGD 73.71

1 Piece(s) 13 Day(s) or more 1066.3531.8303.01~5.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant4001~10000Stainless Steel3.51--10000-±0.152.0X10-5Both key groovesK221K331.4

SGD 73.71

1 Piece(s) 13 Day(s) or more 106631.8303.01~5.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant4001~10000Stainless Steel3.51--10000-±0.152.0X10-5Both key groovesK221K221

SGD 73.71

1 Piece(s) 13 Day(s) or more 106631.8303.01~5.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant4001~10000Stainless Steel3.51--10000-±0.152.0X10-5Both key groovesK221K331.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)