(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cross Joint Coupling (SCJ Series) (Part Numbers)

Part Number

Configured Part Number is shown.

SCJA-32C-8K3X8K4

 
Part Number
SCJA-32C-8K3X8K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

SGD 59.27

1 Piece(s) 13 Day(s) or more 101.01~3.008832394001~10000250000.41~1.00.51.1X10-5Both key groovesK331.4K441.8350

Loading...

  1. 1

Basic Information

Body Material Aluminum Alloy Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -50::200
Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJA-32C-8K3X8K4 in the Cross Joint Coupling (SCJ Series) series.

Similar Part Numbers

Part Number
SCJA-15C-3X5K2
SCJA-15C-3X6
SCJA-15C-3X6.35
SCJA-32C-8K4X10
SCJA-32C-8K4X10K3
SCJA-32C-8K4X10K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

SGD 41.81

1 Piece(s) 13 Day(s) or more 100.05~1.00351522.44001~100000.2560000.21~0.400.33.3X10-7One Side Key Seat---K221350

SGD 39.55

1 Piece(s) 12 Day(s) or more 100.05~1.00361522.44001~100000.2560000.21~0.400.33.3X10-7Key Seat Exist------350

SGD 39.55

1 Piece(s) 12 Day(s) or more 100.05~1.00331522.44001~100000.256000-0.33.3X10-7Key Seat Exist------9

SGD 57.02

1 Piece(s) 13 Day(s) or more 101.01~3.0081032394001~10000250000.41~1.00.51.1X10-5One Side Key SeatK441.8---350

SGD 59.27

1 Piece(s) 13 Day(s) or more 101.01~3.0081032394001~10000250000.41~1.00.51.1X10-5Both key groovesK441.8K331.4350

SGD 59.27

1 Piece(s) 13 Day(s) or more 101.01~3.0081032394001~10000250000.41~1.00.51.1X10-5Both key groovesK441.8K441.8350

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)