(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KEITEN Screw【300-1,000 Pieces Per Package】 (4944825539948)

KEITEN Screw 4944825539948

The material is plated with iron and bright chromate. Trumpet-shaped screw with high-speed entry into materials that can be used with thin sheets of iron without a pilot hole.
For thin plate construction with up to 1.2 mm thickness iron plates. Used for a variety of lightweight iron structures including interior, exterior, and facilities.

Part Number

Configured Part Number is shown.

4944825539948

Part Number
4944825539948
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize JAN code Number of pieces
(pcs.)

SGD 18.31

1,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.5X22(D=8)49448255399481000

Loading...

  1. 1

Basic Information

Type Related Components Part Name Top light screw box Order Unit(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)