(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reinforcing Metal Fitting, Black, I-Shape

Reinforcing Metal Fitting, Black, I-Shape

Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance. Can be used as reinforcing hardware in a variety of places.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874007711
4979874007728
4979874007735
4979874007742
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes Plate Thickness
(mm)

SGD 14.36

5 Piece(s) 14 Day(s) Auxiliary Metal Fittings Chrome NO1497987400771125×400223.2

SGD 10.95

5 Piece(s) 14 Day(s) Auxiliary Metal Fittings Chrome NO2497987400772825×300163.2

SGD 5.86

5 Piece(s) 14 Day(s) Auxiliary Metal Fittings Chrome NO3497987400773525×150112.6

SGD 3.85

5 Piece(s) 14 Day(s) Auxiliary Metal Fittings Chrome NO4497987400774225×100102.6

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Number of pieces(pcs.) 1
Material Iron Color Black Large Hole Diameter(mm) M10
Small Hole Diameter(mm) 4 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)