(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Extra Thick Corner Bracket

Stainless Steel Extra Thick Corner Bracket

Made of rust resistant stainless steel. Connection and reinforcement hardware for carpentry.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874008145
4979874008152
4979874008169
4979874008176
4979874008183
4979874008190
4979874008206
4979874008213
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes Hole diameter Plate Thickness
(mm)

SGD 5.92

5 Piece(s) 14 Day(s) 497987400814516×30×30443

SGD 6.90

5 Piece(s) 10 Day(s) 497987400815216×35×35443

SGD 6.57

5 Piece(s) 10 Day(s) 497987400816916×45×45443

SGD 7.87

5 Piece(s) 10 Day(s) 497987400817616×60×60443

SGD 12.76

3 Piece(s) 10 Day(s) 497987400818316×75×75455

SGD 13.82

3 Piece(s) 10 Day(s) 497987400819016×90×90455

SGD 17.30

3 Piece(s) 10 Day(s) 497987400820616×120×120455

SGD 21.99

3 Piece(s) 14 Day(s) 497987400821316×150×150655

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Stainless Steel Extra-Thick Corner Protector
Number of pieces(pcs.) 1 Material Stainless Steel Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)