(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hollow Hook【2 Pieces Per Package】

Hollow Hook

[Features]
· A hook that can handily be mounted to hollow walls and gypsum board.
· Use in conjunction with the anchor for hollow walls.
· Treated with a nickel plating used typically for interior design.
· Used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874270214

 
Part Number
4979874270214
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 3.22

2 Pieces Per Package

5 Pack(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw fixture type JAN code 4979874270214
Number of pieces(pcs.) 2 Load Capacity(kgf) 6 Surface Treatment Nickel Plating
Specifications C-03 Shape

Please check the type/dimensions/specifications of the part 4979874270214 in the Hollow Hook series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)