(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BrassL Type【3 Pieces Per Package】

BrassL Type

Made from brass and used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874163073

Part Number
4979874163073
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 2.32

3 Pieces Per Package

5 Pack(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Brass Mounting Method Screw Type
JAN code 4979874163073 Number of pieces(pcs.) 3 Load Capacity(kgf) 7
Hook Dimensions(mm) 32

Please check the type/dimensions/specifications of the part 4979874163073 in the BrassL Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)