(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Black Applications【2-4 Pieces Per Package】

Black Applications

Made of PVC-coated steel, it is used for hanging small items and accessories, etc. Shape: single hook; hook material: steel; fixing method: screw type; surface treatment: PVC coating; color: black

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874162977
4979874162984
4979874162991
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)
Hook Dimensions
(mm)

SGD 2.22

4 Pieces Per Package

5 Pack(s) 10 Day(s) or more 49798741629774316.520

SGD 2.25

3 Pieces Per Package

5 Pack(s) 10 Day(s) or more 49798741629843421328

SGD 2.26

2 Pieces Per Package

5 Pack(s) 10 Day(s) or more 49798741629912551738

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type Surface Treatment Vinyl Chloride Coating
Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)