(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EPTSEALER with ST

EPTSEALER with ST

Ethylene propylene rubber (EPM, EPDM) material. Superior ozone resistance and weatherproofing compared to chloroprene rubber. A soundproofing/cushioning material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874033543

 
Part Number
4979874033543
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.60

2 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material EPDM Width or outer diameter(mm) 300 Thickness T(mm) 5
Length(mm) 300 Classification Rubber Adhesive/Tape/Adhesive sheet included or not No Sheet
JAN code 4979874033543 Number of pieces(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)