(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hinged Type Standing Band, HSB Hinged Type AAM Standing Band

Hinged Type Standing Band, HSB Hinged Type AAM Standing Band

[Features]
• A standing pipe fixture for shallow field fire-resistant pipe.
• Part numbers ending in M indicate the Super M type.
• Also have assembly type that is compatible with tolerance of pipe external diameter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HSB40AAM
HSB50AAM
HSB65AAM
HSB75AAM
HSB100AAM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal Diameter Compatible Pipe Diameter
(mm)

SGD 5.86

1 Piece(s) 8 Day(s) or more 60~Less than 7040A62

SGD 6.42

1 Piece(s) 8 Day(s) or more 70~Less than 8050A74

SGD 6.54

1 Piece(s) 8 Day(s) or more 90~Less than 10065A90

SGD 6.68

1 Piece(s) 8 Day(s) or more 100~Less than 20075A102

SGD 7.07

1 Piece(s) 8 Day(s) or more 100~Less than 200100A129

Loading...

  1. 1

Basic Information

Type Vertical band Material Steel Surface Treatment Bright chromate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)