(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DRF, DRFD, DRFK plastic rack (Part Numbers)

DRF, DRFD, DRFK plastic rack

[Features]
· Plastic rack with less water absorption and smaller dimensional change than MC nylon.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DRFD2-500J

Part Number
DRFD2-500J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size Rack shape Shaft Hole Specifications

SGD 160.10

1 Piece(s) 10 Day(s) 102502.658050020254M6RDDeep counterbore

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Standard Material Resin
Surface Treatment No Heat Treatment No Ground Tooth No
Both Ends Machined No Accuracy Grade(KHK standard) KHK, R, 001, Class 5 Material Polyacetal

Please check the type/dimensions/specifications of the part DRFD2-500J in the DRF, DRFD, DRFK plastic rack series.

Similar Part Numbers

Part Number
DRF2-1000
DRF2-500
DRF2.5-1000
DRFD2.5-1000J
DRFD2.5-500J
DRFD3-1000J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size Rack shape Shaft Hole Specifications

SGD 230.95

1 Piece(s) 10 Day(s) 1021005.3116010002025--RF-

SGD 129.00

1 Piece(s) 10 Day(s) 102502.65805002025--RF-

SGD 297.76

1 Piece(s) 10 Day(s) 102.51005.3112810002530--RF-

SGD 320.64

1 Piece(s) 10 Day(s) 102.51005.31128100025306M8RDDeep counterbore

SGD 188.80

1 Piece(s) 10 Day(s) 102.5502.656450025304M8RDDeep counterbore

SGD 378.90

1 Piece(s) 10 Day(s) 103999.03106100030356M10RDDeep counterbore

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)