(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F.R.L. unit N series Set of 3 (Part Numbers)

F.R.L. unit N series Set of 3

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Please select the right item for your individual usage environment. Founded in 1988, Taiwan CHELIC Corporation's pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NFLT200-02-TM-BG-F1-PR10

 
Part Number
NFLT200-02-TM-BG-F1-PR10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Bowl (cup) material Bowl guard (protection cap) Filter, Drain Storage Capacity
(cm3)
Drain Cock Oil Cup Capacity
(cm3)
Assembly structure Drain (draining water) Method Pressure Gauge Meter Screw Connection Dimensions

SGD 100.37

1 Piece(s) 19 Day(s) Rc1/4[Plastic] Engineering Plastic[Provided] Aluminum Bowl Guard60Manual90Pressure adjustment front and rear connection blockManual Drain with plug jointPR10 (Round)-

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Set Pressure Range(MPa) 0.05::0.85 Filter, Filtration Level 5
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 0.95 Flow Direction Standard Flow (Right→Left)
Pressure Gauge With Standard Pressure Tester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)