(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Cylinder, CRM Series, Standard Type

Rotary Cylinder, CRM Series, Standard Type

A small jig cylinder made in Taiwan in 1988 by a specialized manufacturer of pneumatic equipment and parts. Sales have expanded world-wide and the company has gained a high reputation globally.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CRM10-[90,​180,​270]
CRM15-[90,​180,​270]
CRM20-[90,​180,​270]
CRM30-[90,​180,​270]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTorque
(N・m)
Torque
(N・m)
Rotation Angle (°)

-

1 Piece(s) 19 Day(s) 0.078~0.980.1490 ~ 270

-

1 Piece(s) 19 Day(s) 0.078~0.980.3890 ~ 270

-

1 Piece(s) 19 Day(s) 0.078~0.980.8190 ~ 270

-

1 Piece(s) 19 Day(s) 1~2.872.2590 ~ 270

Loading...

  1. 1

Basic Information

Type Axis output of rotary actuator on one side Main Body Shape Round shape Operation Method Single vane
Environment, Applications Standard Rigidity, Accuracy Standard Valves No
Operating Pressure Range(MPa) 0.15::0.7 Angle Adjustment Mechanism No Flange Type No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)