(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetic rodless cylinder CRLM series (Part Numbers)

Magnetic rodless cylinder CRLM series

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CRLM20-[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
CRLM25-[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
CRLM32-[200,​250,​300,​350,​400,​450,​500,​600,​700,​800]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Tube I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)

-

1 Piece(s) 14 Day(s) 200 ~ 80010~191170208745

-

1 Piece(s) 14 Day(s) 200 ~ 80010~1918.570259753

-

1 Piece(s) 14 Day(s) 200 ~ 80020~38.930853211964

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Guide Type Slide Guide Operating Speed(mm/s) 50::500
Max. Operating Pressure(MPa) 0.65 Min. Operating Pressure(MPa) 0.15 Pneumatic Fitting Diameter Rc1/8
Rod Cylinder Type Block shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)