(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thin shaft cylinder CDR Series Tube Internal Diameter 10/16/20

Thin shaft cylinder CDR Series   Tube Internal Diameter 10/16/20

[Features]
· 2 lines type.
· With lamp.
· With contact point.
· Double acting type.
· Free supply system.
· Uses fluid air

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CDR10-[10,​20,​25,​30,​40,​50,​75,​100]
CDR10-[10,​20,​25,​30,​40,​50,​75,​100]-[SB,​SD,​SE][1,​2]
CDR16-[10,​20,​25,​30,​40,​50,​75,​100,​125,​150,​175,​200]
CDR16-[10,​20,​25,​30,​40,​50,​75,​100,​125,​150,​175,​200]-[SB,​SD,​SE][1,​2]
CDR20-[10,​20,​25,​30,​40,​50,​75,​100,​125,​150,​175,​200]
CDR20-[10,​20,​25,​30,​40,​50,​75,​100,​125,​150,​175,​200]-[SB,​SD,​SE][1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(Ø)
Stroke
(mm)
Sensor Qty. Sensor Quantity Sensor Type

-

1 Piece(s) 11 Day(s) 1010 ~ 100--None

-

1 Piece(s) 11 Day(s) 1010 ~ 1001 pc / 2 pc-ACS-30E / ACS-9B / ACS-9D

-

1 Piece(s) 11 Day(s) 1610 ~ 150--None

-

1 Piece(s) 11 Day(s) 1610 ~ 150-1 Piece / 2 PiecesACS-30E / ACS-9B / ACS-9D

-

1 Piece(s) 11 Day(s) 2010 ~ 150--None

-

1 Piece(s) 11 Day(s) 2010 ~ 150-1 Piece / 2 PiecesACS-30E / ACS-9B / ACS-9D

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) 0::60
End Locking No Valves No Operating Pressure(MPa) 0.1::0.85

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)