(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Disc Type Steam Trap, SC31 Type (Part Numbers)

Disc Type Steam Trap, SC31 Type

[Features]
・ Stainless Steel: Parts other than bimetal and gasket are made of stainless steel and have excellent durability
・ No restrictions on mounting orientation: It can be used either vertically or horizontally
・ Automatic blow-off mechanism: The interior bimetal smoothly discharges low-temperature condensate and air at the beginning of ventilation
・ Compact design: The number of parts is small and maintenance and inspection can be performed easily
[Applications]
・ Food equipment
・ Cleaning equipment
・ Steam transport pipes, small heat exchangers, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC31-15
SC31-20
SC31-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter

SGD 333.80

1 Piece(s) 18 Day(s) or more 1/2B(15A)

SGD 347.00

1 Piece(s) 18 Day(s) or more 3/4B(20A)

SGD 360.20

1 Piece(s) 18 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Connection Rc Maximum Operating Pressure(MPa) 2.1 Body Material SCS14
Maximum Operating Pressure Differential(MPa) 2.1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)