(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Lever Coupling, Hose Shank Coupler OZ-C (Part Numbers)

Stainless Steel Lever Coupling, Hose Shank Coupler OZ-C

A variety of JIS standard fittings and tubing parts are available. Stainless steel lever coupling hose shank coupler OZ-C manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Materials: stainless steel
· Type: Standard.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OZ-C-SUS-3/4

 
Part Number
OZ-C-SUS-3/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Hose Nominal I.D.
(mm)
Max. Operating Pressure
(MPa)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension I
(mm)

SGD 92.14

1 Piece(s) 7 Day(s) or more 20A1.76115533213198321

Loading...

  1. 1

Basic Information

Body Material Stainless Steel (SUS316) Applicable Fluid Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder Type Standard

Please check the type/dimensions/specifications of the part OZ-C-SUS-3/4 in the Stainless Steel Lever Coupling, Hose Shank Coupler OZ-C series.

Similar Part Numbers

Part Number
OZ-C-SUS-11/4
OZ-C-SUS-2
OZ-C-SUS-21/2
OZ-C-SUS-3
OZ-C-SUS-4
OZ-C-SUS-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Hose Nominal I.D.
(mm)
Max. Operating Pressure
(MPa)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension I
(mm)

SGD 117.04

1 Piece(s) 7 Day(s) or more 32A1.761837746263210934

SGD 194.64

1 Piece(s) 4 Day(s) or more 50A1.762019464445012953

SGD 274.26

1 Piece(s) 7 Day(s) or more 65A1.5721310876566314267

SGD 380.45

1 Piece(s) 7 Day(s) or more 80A1.3726713292687516179

SGD 425.67

1 Piece(s) 7 Day(s) or more 100A1.0829616412092101171105

SGD 750.37

1 Piece(s) 7 Day(s) or more 150A0.69454238177140152214155

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)