(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Transparent PC Core Fittings (TPC) for Lined Steel Pipe Connection, Elbow

Transparent PC Core Fittings (TPC) for Lined Steel Pipe Connection, Elbow

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·The attachment of the rubber ring can be easily checked.
·When used in combination with a transparent seal ring, correct construction can be performed by controlling excess threads.
·The wrench can be securely attached to the joint body.
·Listed in the Ministry of Land, Infrastructure, Transport and Tourism Machinery and Equipment Construction Management Guidelines.
· Made in Japan.
·GOOD DESIGN award winning product.
[Applications]
·For bends in buried lining pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TPC-L-15
TPC-L-20
TPC-L-25
TPC-L-32
TPC-L-40
TPC-L-50
TPC-L-65
TPC-L-80
TPC-L-100
TPC-L-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 8.59

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 9.47

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 12.84

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 19.24

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 22.24

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 32.26

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 70.50

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 107.77

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 163.33

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 392.50

1 Piece(s) 10 Day(s) or more 5B(125A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)