(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Seal Core Transparent PC Core Fitting, Normal Type TPC Series Reducer Socket for Connection of Lining Steel Pipes

Pre-Seal Core Transparent PC Core Fitting, Normal Type TPC Series Reducer Socket for Connection of Lining Steel Pipes

[Features]With pre seal transparent PC core fitting, defects during installation can be visually checked. Furthermore, installation completion can be seen at a glance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-TPC-RS-20X15
P-TPC-RS-25X15
P-TPC-RS-25X20
P-TPC-RS-32X20
P-TPC-RS-32X25
P-TPC-RS-40X20
P-TPC-RS-40X25
P-TPC-RS-40X32
P-TPC-RS-50X20
P-TPC-RS-50X25
P-TPC-RS-50X32
P-TPC-RS-50X40
P-TPC-RS-65X50
P-TPC-RS-80X50
P-TPC-RS-80X65
P-TPC-RS-100X80
P-TPC-RS-125X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 12.04

1 Piece(s) 10 Day(s) or more 3/4B(20A)1/2B(15A)

SGD 13.37

1 Piece(s) 10 Day(s) or more 1B(25A)1/2B(15A)

SGD 13.37

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)

SGD 16.96

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)

SGD 16.96

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)

SGD 21.50

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)

SGD 20.71

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)

SGD 20.71

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

SGD 29.62

1 Piece(s) 10 Day(s) or more 2B(50A)3/4B(20A)

SGD 29.62

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)

SGD 28.48

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)

SGD 28.48

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)

SGD 64.87

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)

SGD 87.99

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)

SGD 87.99

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)

SGD 146.88

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)

SGD 275.32

1 Piece(s) 10 Day(s) or more 5B(125A)4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)