(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FM Valve Type 3

FM Valve Type 3

[Features]
·Since it can be controlled by electricity when used in combination with a solenoid valve, it is easy to change the interval between timed water supply, water supply stop, and water supply start.
·Unique buffer mechanism prevents water hammer
·Equipped with a flow rate adjustment mechanism, the amount of water discharged can be adjusted.
·If the pump for the water tank is a pressurized water supply system, use an electric control system.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FM-3-20
FM-3-25
FM-3-30
FM-3-40
FM-3-50
FM-3-65
FM-3-75
FM-3-100
FM-3-150
FM-3-200
FM-3-FCD-150
FM-3-FCD-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Valve Nominal Diameter Supply Side, Screw Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Thread Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal Operating Pressure Range
(MPa)

SGD 694.50

1 Piece(s) 5 Day(s) or more [Bronze] CAC9013/4B(20A)R3/4B(20A)-R3/4B(20A)-0.07~0.78

SGD 842.06

1 Piece(s) 5 Day(s) or more [Bronze] CAC9011B(25A)R1B(25A)-R1B(25A)-0.07~0.78

SGD 889.00

1 Piece(s) 5 Day(s) or more [Bronze] CAC9011 1/4B(32A)R1 1/4B(32A)-R1 1/4B(32A)-0.07~0.78

SGD 1,043.27

1 Piece(s) 5 Day(s) or more [Bronze] CAC9011 1/2B(40A)R1 1/2B(40A)-R1 1/2B(40A)-0.07~0.78

SGD 1,271.31

1 Piece(s) 5 Day(s) or more [Bronze] CAC9012B(50A)R2B(50A)-R2B(50A)-0.07~0.78

SGD 3,362.87

1 Piece(s) 6 Day(s) or more [Bronze] CAC9012 1/2B(65A)--2 1/2B(65A)--2 1/2B(65A)0.08~0.78

SGD 3,938.60

1 Piece(s) 5 Day(s) or more [Bronze] CAC9013B(80A)--3B(80A)--3B(80A)0.08~0.78

SGD 5,592.87

1 Piece(s) 6 Day(s) or more [Bronze] CAC9014B(100A)--4B(100A)--4B(100A)0.08~0.78

SGD 13,652.69

1 Piece(s) 12 Day(s) or more [Bronze] CAC9016B(150A)--6B(150A)--6B(150A)0.09~0.78

SGD 18,696.03

1 Piece(s) 17 Day(s) or more [Bronze] CAC9018B(200A)--8B(200A)--8B(200A)0.09~0.78

SGD 13,129.54

1 Piece(s) 12 Day(s) or more FCD4506B(150A)--6B(150A)--6B(150A)0.09~0.78

SGD 18,722.93

1 Piece(s) 17 Day(s) or more FCD4508B(200A)--8B(200A)--8B(200A)0.09~0.78

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Safety Valve Type Lift Type Safety Valve
Max. Applicable Pressure(MPa) 0.11~1 Connection Type Equal Dia. Connection Construction pressure resistance (water pressure)(MPa) 1.75
Specifications Integrated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)