(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CS-Touch Switch CS/CSJ/CSS/CSK/CSP (Part Numbers)

CS-Touch Switch CS/CSJ/CSS/CSK/CSP

[Features]
· Parallel use slim design with abundant variation
· M5 to /long stroke waterproof

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CSJ055A-LR

Part Number
CSJ055A-LR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMain Body Shape Tip shape Environment Contact Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Contact Force
(N)
Tip diameter Protection Structure LED Cord direction

SGD 58.40

1 Piece(s) 4 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC502Contact type NO-M5×0.51[~ Ø2] Ø2IP65ProvidedPerpendicularity

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Body Material SUS303 Operating Temperature Range(°C) 0::80
Operating Point(mm) 0.3 Repeatability 0.005mm Contact point accuracy life(x 10K times) 1000
Specification details For linear hit

Please check the type/dimensions/specifications of the part CSJ055A-LR in the CS-Touch Switch CS/CSJ/CSS/CSK/CSP series.

Similar Part Numbers

Part Number
CS065A-R
CS067A
CS067A-A
CSJ055A-R
CSJS50A
CSJS50A-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMain Body Shape Tip shape Environment Contact Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Contact Force
(N)
Tip diameter Protection Structure LED Cord direction

SGD 60.07

1 Piece(s) 18 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.51[~ Ø2] Ø2IP65NoPerpendicularity

SGD 44.53

1 Piece(s) Same day 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS4202.8Contact type NO-M6×0.751[~ Ø2] Ø2IP65NoDirect Advance

SGD 46.86

1 Piece(s) 4 Day(s) or more 10Bolt Type[Flat] Flat ContactStandard[Stainless Steel] SUS4202.8Contact type NO-M6×0.751[~ Ø2] Ø2IP65NoDirect Advance

SGD 53.74

1 Piece(s) 4 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC502Contact type NO-M5×0.51[~ Ø2] Ø2IP65NoPerpendicularity

SGD 46.89

1 Piece(s) 4 Day(s) or more 10Cylindrical Type[Needle] R ContactStandard[Stainless Steel] SUS4202.8Contact type NO5-1[~ Ø2] Ø2IP65NoDirect Advance

SGD 45.40

1 Piece(s) 4 Day(s) or more 10Cylindrical Type[Needle] R ContactStandard[Stainless Steel] SUS4202.8Contact type NO5-1[~ Ø2] Ø2IP65ProvidedDirect Advance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)