(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Precision MT-Touch Switch P08/P10/P12 (Part Numbers)

High-Precision MT-Touch Switch P08/P10/P12

The discretion at the operating point is lesser and it can sustain even adverse environment. (IP67)

[Features]
· the discretion at the operating point is lesser.
· The accuracy of repetition is 0.5 μm (range)
· Judgment errors due to incorrect signal and short-period stop gets minimized
· Can even be used in harsh conditions.
· An IP67 highly waterproof construction.
· No differential response
· Detection of minute displacement can be done continuously.
· The signal does not drift due to power supply voltage or self‐heating
· The switch is unaffected by low current and low voltage, however using it within rated range will ensure long life. (3 million times).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P10DLB-TCWL

Part Number
P10DLB-TCWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Main Body Shape Tip shape Body Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Tip diameter LED

SGD 161.14

1 Piece(s) 4 Day(s) or more 10Ball contact / Ball plunger typeBolt Type[Needle] Needle Contact[Stainless Steel] SUS30310Contact type NC-M10×0.50[~ Ø2] SØ1Provided

Loading...

  1. 1

Basic Information

Environment Waterproof Type Contact Material Carbide Operating Temperature Range(°C) 0::80
Repeatability 0.0005mm Contact Force(N) 1 Contact point accuracy life(x 10K times) 300
Protection Structure IP67

Please check the type/dimensions/specifications of the part P10DLB-TCWL in the High-Precision MT-Touch Switch P08/P10/P12 series.

Similar Part Numbers

Part Number
P08SB-AL
P10DA-A
P10DA-AL
P10SA-A
P10SA-AL
P10SB-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Main Body Shape Tip shape Body Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Tip diameter LED

SGD 144.59

1 Piece(s) 18 Day(s) or more 10Pin stroke shape/Spring Plungers TypeCylindrical Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NC8-0[~ Ø2] SØ2Provided

SGD 117.78

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NO-M10×0.50.2[~ Ø2] SØ2No

SGD 118.86

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NO-M10×0.50.2[~ Ø2] SØ2Provided

SGD 136.20

1 Piece(s) 18 Day(s) or more 10Pin stroke shape/Spring Plungers TypeCylindrical Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NO10-0.2[~ Ø2] SØ2No

SGD 144.59

1 Piece(s) 18 Day(s) or more 10Pin stroke shape/Spring Plungers TypeCylindrical Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NO10-0.2[~ Ø2] SØ2Provided

SGD 136.20

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers TypeCylindrical Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NC10-0[~ Ø2] SØ2No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)