(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cast Iron Mating Flange, Reducing Water Supply Flange

Cast Iron Mating Flange, Reducing Water Supply Flange

A cast iron reducing water supply mating flange manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.
· Surface treatment: casting, dissolved zinc plating, epoxy.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TV-21-125AX25A
TV-21-150AX65A
TV-23-80AX65A
TV-23-125AX20A
TV-23-150AX50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Surface Treatment Specifications Outer Diameter D
(mm)
Thickness T
(mm)
Number of Bolt Hole
(piece)

SGD 96.81

1 Piece(s) 8 Day(s) or more 1B(25A)As CastBlack263196

SGD 142.94

1 Piece(s) 14 Day(s) or more 2 1/2B(65A)As CastBlack290206

SGD 89.29

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)[Zinc Plating] Hot Zinc PlatingWhite211194

SGD 132.35

1 Piece(s) 14 Day(s) or more 3/4B(20A)[Zinc Plating] Hot Zinc PlatingWhite263196

SGD 185.86

1 Piece(s) 14 Day(s) or more 2B(50A)[Zinc Plating] Hot Zinc PlatingWhite290206

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material FC200
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)