(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cast Iron Lining Flange Type Foot Valve with Half Opened Lever (The Valve Seat of The Valve Body Has Gunmetal)

Cast Iron Lining Flange Type Foot Valve with Half Opened Lever (The Valve Seat of The Valve Body Has Gunmetal)

[Features]
· TV single-opening.
· The structure of the TV single-door type of the valve body part, which is the core of the foot valve, is simple and can instantaneously react to the movement of fluids caused by opening and closing of the main valve, eliminating concern about trouble with little fluid resistance.
· Foot valves with cast iron lining and nylon or epoxy resin coating on the cast iron surface obviously have better resistance to corrosion compared to conventional products, but also have high chemical resistance and a low coefficient of friction, and thus do not tend to get water stains, etc. and have many sanitary advantages.
· Acid dividing structure.
▪ The main body has a triset structure to meet the unique needs of the customer.
▪ It can be widely used as its material is also assembled with SCS and gunmetal and its compatible parts are combined with each packing.
▪ Pressure-resistant O-ring is used in this product.
▪ The outer packing of cast iron lining foot valve is reliable as it has adopted a method of drainage for the original O ring that employ specifications of concave type and it is assumed that the product can withstand a heavy burden for fixed intervals.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
TV-445-80A
TV-445-125A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side, Tube Flange Nominal

SGD 758.15

1 Piece(s) 14 Day(s) or more 3B(80A)

SGD 1,845.98

1 Piece(s) 14 Day(s) or more 5B(125A)

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Nominal Pressure 10K Control Side, Connection Type Pipe flange
Handle Shape Lever Body Lining Nylon 11 Operation Method Manual
Part Number End Foot 10K Flange Type Valve Body and Seat Material CAC406

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)