(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cast Iron Flange Type Half Opening Intermediate Foot Valve with Gunmetal Body (Part Numbers)

Cast Iron Flange Type Half Opening Intermediate Foot Valve with Gunmetal Body

A cast iron flange type half opening intermediate foot valve with gunmetal body manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

TV-241-40A

Part Number
TV-241-40A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 382.28

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Nominal Pressure 10K Supply Side, Connection Type Pipe flange
Supply Side, Tube Flange Nominal 1 1/2B(40A) Control Side, Connection Type Pipe flange Control Side, Tube Flange Nominal 1 1/2B(40A)
Height H(mm) 206 Operation Method No Part Number Intermediate Foot 10K Flange Type
Dimension E(mm) 140 Number of Bolt Holes N(piece) 4 Valve Body and Seat Material CAC406

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)