(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rigid Coupling, Set Screw Type

Rigid Coupling, Set Screw Type

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. SS Co. manufactured couplings have a 20% market share in Taiwan. Sold mainly in China and Southeast Asia, with expanding domestic and overseas market share.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SRC-16-5-5
SRC-16-5-6
SRC-16-5-6.35
SRC-16-5-7
SRC-16-5-8
SRC-16-6-5
SRC-16-6-6
SRC-16-6-6.35
SRC-16-6-7
SRC-16-6-8
SRC-16-6.35-5
SRC-16-6.35-6
SRC-16-6.35-6.35
SRC-16-6.35-7
SRC-16-6.35-8
SRC-16-7-5
SRC-16-7-6
SRC-16-7-6.35
SRC-16-7-7
SRC-16-7-8
SRC-16-8-5
SRC-16-8-6
SRC-16-8-6.35
SRC-16-8-7
SRC-16-8-8
SRC-20-6-6
SRC-20-6-6.35
SRC-20-6-7
SRC-20-6-8
SRC-20-6-9
SRC-20-6-9.525
SRC-20-6-10
SRC-20-6.35-6
SRC-20-6.35-6.35
SRC-20-6.35-7
SRC-20-6.35-8
SRC-20-6.35-9
SRC-20-6.35-10
SRC-20-7-6
SRC-20-7-6.35
SRC-20-7-7
SRC-20-7-8
SRC-20-7-9
SRC-20-7-9.525
SRC-20-7-10
SRC-20-8-6
SRC-20-8-6.35
SRC-20-8-7
SRC-20-8-8
SRC-20-8-9
SRC-20-8-9.525
SRC-20-8-10
SRC-20-9-6
SRC-20-9-6.35
SRC-20-9-7
SRC-20-9-8
SRC-20-9-9
SRC-20-9-9.525
SRC-20-9-10
SRC-20-9.525-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAllowable Torque Range
(N•m)
Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.005516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.005616240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.0056.3516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.005716240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.005816240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.006516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.006616240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.0066.3516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.006716240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.006816240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.006.35516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.006.35616240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.006.356.3516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.006.35716240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.006.35816240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.007516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.007616240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.0076.3516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.007716240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.007816240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.008516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.008616240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.0086.3516240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.008716240.6240004.4x10-7

SGD 37.40

1 Piece(s) 10 Day(s) 0.05~1.008816240.6240004.4x10-7

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006620301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0066.3520301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006720301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006820301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006920301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0069.52520301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0061020301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006.35620301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006.356.3520301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006.35720301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006.35820301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006.35920301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.006.351020301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.007620301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0076.3520301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.007720301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.007820301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.007920301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0079.52520301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0071020301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.008620301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0086.3520301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.008720301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.008820301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.008920301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0089.52520301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0081020301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.009620301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0096.3520301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.009720301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.009820301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.009920301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0099.52520301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.0091020301190001.3x10-6

SGD 43.90

1 Piece(s) 10 Day(s) 0.05~1.009.525620301190001.3x10-6

Loading...

Basic Information

Application Standard / Stepping Motor Max. Rotational Speed Range(r/min) 10001~78000 Features Standard (Do not input) / Low Inertia Moment
Body Material Aluminum Operating Temperature Range(°C) ﹣30°C::100 ゚C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)