(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Medium Load Plate Type Double Brake Caster [SP13A] (Part Numbers)

Medium Load Plate Type Double Brake Caster [SP13A]
  • Volume Discount

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Chinese caster manufacturer founded in 1998. It is well-known as high quality Asian manufacturer. They offer a variety of wheels for different applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SP62A-65

 
Part Number
SP62A-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction F
(mm)
Mounting Hole Pitch Transverse Direction G
(mm)
Plate Length A
(mm)
Plate Width C
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

SGD 11.84

1 Piece(s) 4 Day(s) 8935.01~80.0045Synthetic Rubber363650506521Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift
Basic Model Double Brake

Please check the type/dimensions/specifications of the part SP62A-65 in the Medium Load Plate Type Double Brake Caster [SP13A] series.

Similar Part Numbers

Part Number
SP32B-200
SP32B-80
SP32C-100
SP62A-75
SP82A-125
SP82A-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction F
(mm)
Mounting Hole Pitch Transverse Direction G
(mm)
Plate Length A
(mm)
Plate Width C
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

SGD 31.41

102 Piece(s)Available 42 Day(s) 235140.01~220.00160Engineering Plastic1037814011020050Medium Load

SGD 15.60

1 Piece(s)Available 4 Day(s) 10635.01~80.0060Engineering Plastic7656105858030Medium Load

SGD 18.20

1 Piece(s)Available 4 Day(s) 12880.01~140.00100Nylon806010582.510035Heavy Load

SGD 12.32

1 Piece(s) 4 Day(s) 10035.01~80.0050Synthetic Rubber363650507521Light Load

SGD 18.99

100 Piece(s)Available 42 Day(s) 16180.01~140.0090[Others] TPE5050777712532Light Load

SGD 11.58

1 Piece(s)Available 4 Day(s) 72.535.01~80.0040[Others] TPE363650505020Light Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)