(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oldham Coupling -Clamping Short Type - [SOHM-16C] (Part Numbers)

Oldham Coupling -Clamping Short Type - [SOHM-16C]

Coupling with a relatively large misalignment tolerance. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SOHM-20C-5K2X6K3

 
Part Number
SOHM-20C-5K2X6K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 25.81

1 Piece(s) 9 Day(s) or more 10562022.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~100001.51.51.1~3.07000-0.18.2X10-7Both key grooves / Both sides keywayK221K331.4

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum / Aluminum Allowable Angular Misalignment(deg) 2 Product Category Coupling body
Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOHM-20C-5K2X6K3 in the Oldham Coupling -Clamping Short Type - [SOHM-16C] series.

Similar Part Numbers

Part Number
SOHM-16C-3X5K2
SOHM-16C-3X6
SOHM-16C-3X6K2
SOHM-20C-5K2X8
SOHM-20C-5K2X8K2
SOHM-20C-5K2X8K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 22.05

1 Piece(s) 9 Day(s) or more 103516211.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000113.1~5.08000-0.13.2X10-7One Side Key Seat / One Side Key Way---K221

SGD 19.79

1 Piece(s) 8 Day(s) or more 103616211.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000113.1~5.08000-0.13.2X10-7No Keyway / Key Seat Exist------

SGD 22.05

1 Piece(s) 9 Day(s) or more 103616211.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000113.1~5.08000-0.13.2X10-7One Side Key Seat / One Side Key Way---K221

SGD 23.55

1 Piece(s) 9 Day(s) or more 10582022.51.01~3.00Backlash 0 / Small / Vibration Absorption4001~100001.51.51.1~3.07000-0.18.2X10-7One Side Key Seat / One Side Key WayK221---

SGD 25.81

1 Piece(s) 9 Day(s) or more 10582022.51.01~3.00Backlash 0 / Small / Vibration Absorption4001~100001.51.51.1~3.07000-0.18.2X10-7Both key grooves / Both sides keywayK221K221

SGD 25.81

1 Piece(s) 9 Day(s) or more 10582022.51.01~3.00Backlash 0 / Small / Vibration Absorption4001~100001.51.51.1~3.07000-0.18.2X10-7Both key grooves / Both sides keywayK221K331.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)