(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oldham Type Coupling, Clamping Type (Part Numbers)

Oldham Type Coupling, Clamping Type

Coupling with a relatively large misalignment tolerance. Clamping type product. SC is a coupling manufacturer established in 1987 With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, this manufacturer is highly rated in Asia, Southeast Asia and Europe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SOT-63C-16X19K6

 
Part Number
SOT-63C-16X19K6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Key grooved hole diameter 1 Key grooved hole diameter 2

SGD 84.47

1 Piece(s) 7 Day(s) 16196371Standard / Servo Motor / Stepping Motor50.01~100.00High torsional rigidity / High Torque / High durability / Vibration Absorption / Small2001~40007243.1~5.02400No Keyway6

Loading...

  1. 1

Basic Information

Type Cross-shaped Type Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Nylon

Please check the type/dimensions/specifications of the part SOT-63C-16X19K6 in the Oldham Type Coupling, Clamping Type series.

Similar Part Numbers

Part Number
SOT-16C-5X5
SOT-16C-5X6
SOT-16C-6X6
SOT-63C-16X20
SOT-63C-16X20K6
SOT-63C-16X21K6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Key grooved hole diameter 1 Key grooved hole diameter 2

SGD 23.56

1 Piece(s) 6 Day(s) 551629Servo Motor / Stepping Motor / Standard1.01~3.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Small / Vibration Absorption4001~100001.410.41~1.09500No KeywayNo Keyway

SGD 23.56

1 Piece(s) 6 Day(s) 561629Servo Motor / Stepping Motor / Standard1.01~3.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Small / Vibration Absorption4001~100001.410.41~1.09500No KeywayNo Keyway

SGD 23.56

1 Piece(s) 6 Day(s) 661629Servo Motor / Stepping Motor / Standard1.01~3.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Small / Vibration Absorption4001~100001.410.41~1.09500No KeywayNo Keyway

SGD 80.63

1 Piece(s) 6 Day(s) 16206371Servo Motor / Stepping Motor / Standard50.01~100.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Small / Vibration Absorption2001~40007243.1~5.02400No KeywayNo Keyway

SGD 84.47

1 Piece(s) 7 Day(s) 16206371Servo Motor / Stepping Motor / Standard50.01~100.00High Torque / High torsional rigidity / High durability / Small / Vibration Absorption2001~40007243.1~5.02400No Keyway6

SGD 84.47

1 Piece(s) 7 Day(s) 16216371Servo Motor / Stepping Motor / Standard50.01~100.00High Torque / High torsional rigidity / High durability / Small / Vibration Absorption2001~40007243.1~5.02400No Keyway6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)