(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oldham Type Coupling, Set Screw Type (Part Numbers)

Oldham Type Coupling, Set Screw Type

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A coupling manufacturer established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, this manufacturer is highly rated in Asia, Southeast Asia and Europe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SOT-40-10K3X15K5

 
Part Number
SOT-40-10K3X15K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Max. Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Key grooved hole diameter 1 Key grooved hole diameter 2

SGD 53.53

1 Piece(s) 7 Day(s) 10154035Standard / Servo Motor / Stepping Motor / Encoder10.01~20.00High torsional rigidity / High Torque / High accuracy / High durability / Backlash 02001~400018331.1~3.0380035

Loading...

  1. 1

Basic Information

Type Cross-shaped Type Body Material Aluminum Product Category Coupling body
Buffer Material Nylon

Please check the type/dimensions/specifications of the part SOT-40-10K3X15K5 in the Oldham Type Coupling, Set Screw Type series.

Similar Part Numbers

Part Number
SOT-16-5X5
SOT-16-5X6
SOT-16-6X6
SOT-40-10K3X16K5
SOT-40-10X10
SOT-40-10X10K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Max. Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Key grooved hole diameter 1 Key grooved hole diameter 2

SGD 20.43

1 Piece(s) 6 Day(s) 551618Servo Motor / Stepping Motor / Standard1.01~3.00High Torque / High torsional rigidity / High durability / Backlash 0 / Small / Vibration Absorption4001~100001.4310.41~1.09500No KeywayNo Keyway

SGD 20.43

1 Piece(s) 6 Day(s) 561618Servo Motor / Stepping Motor / Standard1.01~3.00High Torque / High torsional rigidity / High durability / Backlash 0 / Small / Vibration Absorption4001~100001.4310.41~1.09500No KeywayNo Keyway

SGD 20.43

1 Piece(s) 6 Day(s) 661618Servo Motor / Stepping Motor / Standard1.01~3.00High Torque / High torsional rigidity / High durability / Backlash 0 / Small / Vibration Absorption4001~100001.4310.41~1.09500No KeywayNo Keyway

SGD 53.53

1 Piece(s) 7 Day(s) 10164035Servo Motor / Stepping Motor / Standard / Encoder10.01~20.00High Torque / High torsional rigidity / High durability / High accuracy / Backlash 02001~400018331.1~3.0380035

SGD 45.84

1 Piece(s) 6 Day(s) 10104035Servo Motor / Stepping Motor / Standard100~Less than 500High Torque / High torsional rigidity / High durability / Backlash 0 / Small / Vibration Absorption2001~400018331.1~3.03800No KeywayNo Keyway

SGD 49.69

1 Piece(s) 7 Day(s) 10104035Servo Motor / Stepping Motor / Standard100~Less than 500High Torque / High torsional rigidity / High durability / Backlash 0 / Small / Vibration Absorption10001~78000490---13000No Keyway3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)