(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Disc-Shaped Coupling - Clamping Type (Double Disc) - SGL (Part Numbers)

Disc-Shaped Coupling - Clamping Type (Double Disc) - SGL

Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SC is a coupling manufacturer established in 1987 With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, this manufacturer is highly rated in Asia, Southeast Asia and Europe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGL-40C-9.525X15

 
Part Number
SGL-40C-9.525X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Features Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Key grooved hole diameter 1 Key grooved hole diameter 2

SGD 61.75

1 Piece(s) 6 Day(s) 9.52515404810.01~20.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment140.230.21~0.40No KeywayNo Keyway

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor / Encoder Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Allowable Angular Misalignment(deg) 1.5 Product Category Coupling body
Max. Rotational Speed(r/min) 10000 Disc Material Stainless Steel

Please check the type/dimensions/specifications of the part SGL-40C-9.525X15 in the Disc-Shaped Coupling - Clamping Type (Double Disc) - SGL series.

Similar Part Numbers

Part Number
SGL-27C-5X10
SGL-27C-5X10K3
SGL-27C-5X5
SGL-40C-9.525X15K5
SGL-40C-9.525X16
SGL-40C-9.525X16K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Features Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Key grooved hole diameter 1 Key grooved hole diameter 2

SGD 43.86

1 Piece(s) 6 Day(s) 51027321.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 030.150.02~0.2No KeywayNo Keyway

SGD 47.70

1 Piece(s) 7 Day(s) 51027321.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 030.150.02~0.2No Keyway3

SGD 43.86

1 Piece(s) 6 Day(s) 5527321.01~3.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 030.150.02~0.2No KeywayNo Keyway

SGD 65.59

1 Piece(s) 7 Day(s) 9.52515404810.01~20.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0140.230.21~0.40No Keyway5

SGD 61.75

1 Piece(s) 6 Day(s) 9.52516404810.01~20.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0140.230.21~0.40No KeywayNo Keyway

SGD 65.59

1 Piece(s) 7 Day(s) 9.52516404810.01~20.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0140.230.21~0.40No Keyway5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)