(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Type Coupling, Set Screw, Long Type (Part Numbers)

Slit Type Coupling, Set Screw, Long Type

Slit type couplings are suitable for applications where rotational accuracy is required. Long set screw type product that achieves high responsiveness, with low moment of inertia. SC is a coupling manufacturer established in 1987 With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, this manufacturer is highly rated in Asia, Southeast Asia and Europe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SCT-40-11X15

 
Part Number
SCT-40-11X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)

SGD 49.35

1 Piece(s) 6 Day(s) 111540565.01~10.00High Torque / Backlash 0 / Low Inertia Moment / Small4001~10000Aluminum100.29600

Loading...

  1. 1

Basic Information

Type Slit type Application Standard / Servo Motor / Stepping Motor Allowable Angular Misalignment(deg) 2
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part SCT-40-11X15 in the Slit Type Coupling, Set Screw, Long Type series.

Similar Part Numbers

Part Number
SCT-12-3X6
SCT-12-4X4
SCT-12-4X5
SCT-40-11X16
SCT-40-12X12
SCT-40-12X13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)

SGD 19.65

1 Piece(s) 6 Day(s) 361218.50.05~1.00High Torque / Low Inertia Moment / Backlash 0 / Small10001~78000Aluminum0.40.132000

SGD 17.34

1 Piece(s) 6 Day(s) 441218.50.05~1.00High Torque / Low Inertia Moment / Backlash 0 / Small10001~78000Aluminum0.40.132000

SGD 17.34

1 Piece(s) 6 Day(s) 451218.50.05~1.00High Torque / Low Inertia Moment / Backlash 0 / Small10001~78000Aluminum0.40.132000

SGD 49.35

1 Piece(s) 6 Day(s) 111640565.01~10.00High Torque / Low Inertia Moment / Backlash 0 / Small4001~10000Aluminum100.29600

SGD 49.35

1 Piece(s) 6 Day(s) 121240565.01~10.00High Torque / Low Inertia Moment / Backlash 0 / Small4001~10000Aluminum100.29600

SGD 49.35

1 Piece(s) 6 Day(s) 121340565.01~10.00High Torque / Low Inertia Moment / Backlash 0 / Small4001~10000Aluminum100.29600

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)