(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Slit type couplings are suitable for applications where rotational accuracy is required. Long set screw type product that achieves high responsiveness, with low moment of inertia. SC is a coupling manufacturer established in 1987 With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, this manufacturer is highly rated in Asia, Southeast Asia and Europe.
Japanese Only
Part Number
Configured Part Number is shown.
SCTS-32-6X8
Part Number |
---|
SCTS-32-6X8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Max. Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 82.74 | 1 Piece(s) | 7 Day(s) | 6 | 8 | 32 | 41 | 5.01~10.00 | High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small | 10001~78000 | [Stainless Steel] Stainless Steel | 7 | 0.15 | 12000 |
Loading...
Type | Slit type | Application | Standard / Servo Motor / Stepping Motor | Allowable Angular Misalignment(deg) | 2 |
---|---|---|---|---|---|
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part SCTS-32-6X8 in the Slit Type Coupling, Set Screw, Long Type series.
Part Number |
---|
SCT-12-3X6 |
SCT-12-4X4 |
SCT-12-4X5 |
SCTS-32-6X9 |
SCTS-32-6X9.525 |
SCTS-32-7X10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Max. Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 19.65 | 1 Piece(s) | 6 Day(s) | 3 | 6 | 12 | 18.5 | 0.05~1.00 | High Torque / Low Inertia Moment / Backlash 0 / Small | 10001~78000 | Aluminum | 0.4 | 0.1 | 32000 | ||
SGD 17.34 | 1 Piece(s) | 6 Day(s) | 4 | 4 | 12 | 18.5 | 0.05~1.00 | High Torque / Low Inertia Moment / Backlash 0 / Small | 10001~78000 | Aluminum | 0.4 | 0.1 | 32000 | ||
SGD 17.34 | 1 Piece(s) | 6 Day(s) | 4 | 5 | 12 | 18.5 | 0.05~1.00 | High Torque / Low Inertia Moment / Backlash 0 / Small | 10001~78000 | Aluminum | 0.4 | 0.1 | 32000 | ||
SGD 82.74 | 1 Piece(s) | 7 Day(s) | 6 | 9 | 32 | 41 | 5.01~10.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small | 10001~78000 | [Stainless Steel] Stainless Steel | 7 | 0.15 | 12000 | ||
SGD 82.74 | 1 Piece(s) | 7 Day(s) | 6 | 9.525 | 32 | 41 | 5.01~10.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small | 10001~78000 | [Stainless Steel] Stainless Steel | 7 | 0.15 | 12000 | ||
SGD 82.74 | 1 Piece(s) | 7 Day(s) | 7 | 10 | 32 | 41 | 5.01~10.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small | 10001~78000 | [Stainless Steel] Stainless Steel | 7 | 0.15 | 12000 |
How can we improve?
How can we improve?