(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Cost-Effective Type] Rubber Sleeve Coupling, Keyway Type, JAK (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JAK45-10-26

Part Number
JAK45-10-26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

SGD 49.75

1 Piece(s) 14 Day(s) 1026455520.01~50.004001~100003070005.35x10-531.483.3

Loading...

  1. 1
 

Basic Information

Type Jaw Type Application Standard Features Standard (Do not input) / High accuracy / High durability / Backlash 0 / Low Inertia Moment
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Aluminum Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment(mm) 0.2 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material Urethane Allowable Axial Clearance (±)(mm) 0.5 Axis fastening method Keyway fastening

Please check the type/dimensions/specifications of the part JAK45-10-26 in the [Cost-Effective Type] Rubber Sleeve Coupling, Keyway Type, JAK series.

Similar Part Numbers

Part Number
JAK27-10-16
JAK27-12-14
JAK27-12-16
JAK45-12-12
JAK45-12-14
JAK45-12-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

SGD 31.00

1 Piece(s) 14 Day(s) 101627443.01~5.0010001~780004.5120005.1x10-631.452.3

SGD 31.00

1 Piece(s) 14 Day(s) 121427443.01~5.0010001~780004.5120005.1x10-641.852.3

SGD 31.00

1 Piece(s) 14 Day(s) 121627443.01~5.0010001~780004.5120005.1x10-641.852.3

SGD 49.75

1 Piece(s) 14 Day(s) 1212455520.01~50.004001~100003070005.35x10-541.841.8

SGD 49.75

1 Piece(s) 14 Day(s) 1214455520.01~50.004001~100003070005.35x10-541.852.3

SGD 49.75

1 Piece(s) 14 Day(s) 1216455520.01~50.004001~100003070005.35x10-541.852.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)